DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX9240 | Compact PC control for a wide range of applications

Image similar, may contain optional accessories
CX9240 | Compact PC control for a wide range of applications

CX9240 | Compact PC control for a wide range of applications

Status LEDs
MicroSD
Ethernet and USB connection
DisplayPort
Multi optional interface
(e.g. RS232, PROFIBUS,
CANopen)
CX9240 | Compact PC control for a wide range of applications

CX9240 | Compact PC control for a wide range of applications

TwinCAT runtime for Linux® from Beckhoff

TwinCAT runtime for Linux® from Beckhoff

The CX9240 Embedded PC is a compact, DIN rail-mountable Ethernet control system with a 1.2 GHz Arm® Cortex®-A53 CPU. It represents a further development of the existing CX9020 and relies on a faster CPU with four cores and a modern 64 bit architecture. The multi-core CPU allows PLC projects to be distributed to several cores for significantly enhanced performance.

The CX9240 features two independent 1 Gbit Ethernet interfaces, which enable significantly higher transfer rates compared to its predecessor. The main memory comprises 2 GB LPDDR4 RAM, which doubles the capacity of the compact controller and, together with the more modern CPU and the same low power consumption, opens up new application areas and possibilities for the CX9240.

The main features of the CX9240 device series include:

  • high-performance 1.2 GHz Arm® Cortex®-A53 CPUs with four cores
  • 2 GB LPDDR4 RAM
  • two independent 1 Gbit Ethernet interfaces
  • DisplayPort instead of DVI
  • Beckhoff RT Linux®
  • built-in capacitive 1-second UPS
  • electrically isolated 24 V DC power supply

Further standard features of the CX9240 include four USB 3.0 interfaces, a DisplayPort, and a multi-option interface that can be flexibly assigned ex factory – for example, with a serial port or a fieldbus connection.

The boot and storage medium is an interchangeable, industry-standard microSD card, which can be accessed via a slot on the front of the housing. This is used to store not only the operating system, but also TwinCAT and user projects. Beckhoff RT Linux® is used as operating system.

The TwinCAT automation software transforms the CX9240 system into a high-performance PLC and motion control system that can be operated with or without visualization. Optionally, the unit can be ordered with a fieldbus or serial interface.

The connection for the Beckhoff I/O systems is directly integrated into the CPU module. The device offers automatic bus system identification (E-bus or K-bus) and switches to the corresponding mode. The extended operating temperature range between -25°C and +60°C allows it to be used even in climatically demanding situations.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataCX9240
ProcessorArm® Cortex®-A53, 1.2 GHz
Number of cores4
Flash memoryslot for microSD card, card not included (requires a microSD card with a minimum capacity of 16 GB)
Main memory2 GB LPDDR4 RAM (not expandable)
1-second UPSintegrated (1 MB on microSD card)
Interfaces2 x RJ45 10/100/1000 Mbit/s, 1 x DisplayPort, 4 x USB 3.0, 1 x optional interface
Coolingpassive
Diagnostics LED1 x power, 1 x TC status, 1 x flash access, 2 x bus status
Clockinternal, capacitor-buffered real-time clock for time and date (storage capacity > 21 days)
Operating systemBeckhoff RT Linux®
Control softwareTwinCAT 3 runtime (XAR) from TwinCAT 3.1 Build 4026
I/O connectionE-bus or K-bus, automatic recognition
Power supply24 V DC (-15%/+20%), electrically isolated
Current supply E-bus/K-bus2 A
Max. power consumption7 W
Max. power consumption (with loading UPS)12 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Weightapprox. 650 g
Dimensions (W x H x D)84 mm x 100 mm x 91 mm
Relative humidity95%, no condensation
Operating/storage temperature-25…+60°C/-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protection ratingIP20
Approvals/markingsCE, UL
TwinCAT 3 platform levelEconomy Plus (30); please see here for an overview of all the TwinCAT 3 platform level
Ordering information
CX9240-0210CPU module, Beckhoff RT Linux®, no TwinCAT
CX9240-0215CPU module, Beckhoff RT Linux®, TwinCAT 3 runtime (XAR), no licenses included

TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.

Optional interfaces
CX9240-N030RS232 interface, D-sub plug, 9-pin (RXD, TXD, RTS, CTS)
CX9240-N031RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on
CX9240-N031-0001RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on
CX9240-N031-0002RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off
CX9240-N031-0003RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off
CX9240-N031-0004RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on
CX9240-B110EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45)
CX9240-M310PROFIBUS master interface, D-sub socket, 9-pin
CX9240-B310PROFIBUS slave interface, D-sub socket, 9-pin
CX9240-M510CANopen master interface, D-sub plug, 9-pin
CX9240-B510CANopen slave interface, D-sub plug, 9-pin
CX9240-M910Ethernet (2 x RJ45 switch), expandable for real-time protocols, e.g. PROFINET, EtherNet/IP, BACnet/IP
Accessories
CX1900-013216 GB microSD card

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use