Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX9240 | Embedded PC

Compact Ethernet controller with Arm® Cortex®-A53

The new CX9240 Embedded PC is a compact, DIN rail-mountable Ethernet control system which also has a 1.2 GHz Arm® Cortex®-A53 CPU and represents a further development of the CX9020. The more powerful processor with four cores is used here. The CX9240 features two independent 1 Gbit Ethernet interfaces, which enable significantly higher transfer rates. With 2 GB LPDDR4 RAM, the main memory has also been doubled compared to the predecessor device.

Your selection:
    • CX9240 | Embedded PC with Arm® Cortex®-A53

      CX9240 | Embedded PC with Arm® Cortex®-A53

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      Arm® Cortex®-A53, 1.2 GHz
      Number of cores:
      4
      TwinCAT 3 platform level:
      P30 Economy Plus