The CX8190 is a controller with two Ethernet ports, one of which is switched to two RJ45 sockets. It supports protocols such as real-time Ethernet, ADS UDP/TCP or EAP (EtherCAT Automation Protocol). K-bus or E-bus terminals can be attached as required; the CX8190 automatically recognizes the type of I/O system connected during the start-up phase. The control system is programmed with TwinCAT 3 via the fieldbus interface or the additional Ethernet interface. TwinCAT 3 licenses must be ordered via the TwinCAT 3 price list.
Further TwinCAT 3 functions and protocols are available for the CX8190, for example OPC UA, MQTT, Modbus TCP or Modbus RTU. All functions and protocols can be found in the TwinCAT product finder if you set the filter under TwinCAT 3 platform level to P20.
Product status:
regular delivery
Product information
Technical data | CX8190 |
---|---|
Processor | Arm® Cortex®-A9, 800 MHz (TC3: 20) |
Number of cores | 1 |
Flash memory | slot for microSD card, 512 MB included (expandable) |
Main memory | 512 MB DDR3 RAM (not expandable) |
Persistent memory | 1-second UPS (for 1 MB persistent data) |
Interfaces | 1 x RJ45 10/100 Mbit/s, 1 x bus interface |
Bus interface | 2 x RJ45 (switched) |
Data transfer rates | 100 Mbit/s |
Diagnostics LED | 1 x TC status, 1 x WD, 1 x error |
Clock | internal battery-backed clock for time and date (battery behind the front flap, exchangeable) |
Operating system | Windows Embedded Compact 7 |
Control software | TwinCAT 3 runtime (XAR) |
I/O connection | E-bus or K-bus, automatic recognition |
Power supply | 24 V DC (-15%/+20%) |
Current supply E-bus/K-bus | 2 A |
Max. power consumption | 4 W |
Max. power consumption (with loading UPS) | 9 W |
Dimensions (W x H x D) | 71 mm x 100 mm x 73 mm |
Weight | approx. 230 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection rating | IP20 |
Approvals/markings | CE, UL |
TwinCAT 3 platform level | Economy (20); please see here for an overview of all the TwinCAT 3 platform level |
Options | |
---|---|
CX1900-0123 | 1 GB microSD card, instead of 512 MB microSD card* |
CX1900-0125 | 2 GB microSD card, instead of 512 MB microSD card* |
CX1900-0127 | 4 GB microSD card, instead of 512 MB microSD card* |
CX1900-0129 | 8 GB microSD card, instead of 512 MB microSD card* |
CX1900-0131 | 16 GB microSD card, instead of 512 MB microSD card* |
Accessories | |
---|---|
CX1900-0102 | Spare battery suitable for CX10x0, CX81x0, CX5xxx, CX90x0, CX20xx – lithium button cell type CR2032, 3V/225 mAh – follow polarity when installing |
CX1900-0122 | 512 MB microSD card |
CX1900-0124 | 1 GB microSD card |
CX1900-0126 | 2 GB microSD card |
CX1900-0128 | 4 GB microSD card |
CX1900-0130 | 8 GB microSD card |
CX1900-0132 | 16 GB microSD card |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use