The CX8031 is a control system with PROFIBUS slave interface. The PROFIBUS address is set via two rotary selection switches. The CX8031 offers automatic baud rate detection. K-bus or E-bus terminals can be attached as required; the CX8031 automatically recognizes the type of I/O system connected during the start-up phase. The control system is programmed with TwinCAT via the additional Ethernet interface.
Product status:
regular delivery
Product information
Technical data | CX8031 |
---|---|
Processor | Arm9™, 400 MHz |
Number of cores | 1 |
Flash memory | 512 MB microSD (optionally expandable) |
Main memory | 64 MB DDR2 RAM (not expandable) |
1-second UPS | integrated (1 MB on microSD card) |
Programming languages | IEC 61131-3 |
Web visualization | yes |
Online change | yes |
Up/down load code | yes/yes |
Interfaces | 1 x RJ45 10/100 Mbit/s, 1 x USB device (behind the front flap), 1 x bus interface |
Bus interface | 1 x D-sub 9-pin socket with shielding |
Diagnostics LED | 1 x TC status, 2 x bus status |
Clock | internal battery-backed clock for time and date (battery behind the front flap, exchangeable) |
Operating system | Windows Embedded CE 6 |
Control software | TwinCAT 2 PLC |
I/O connection | E-bus or K-bus, automatic recognition |
Current supply E-bus/K-bus | 2 A |
Web-based management | yes |
Max. power consumption | 3 W |
Max. power consumption E-bus/K-bus | 10 W (5 V/max. 2 A) |
Dimensions (W x H x D) | 64 mm x 100 mm x 73 mm |
Weight | approx. 180 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection rating | IP20 |
Approvals/markings | CE, UL, ATEX, IECEx, cFMus |
Ex marking | ATEX: II 3 G Ex nA IIC T4 Gc II 3 D Ex tc IIIC T135 °C Dc IECEx: Ex nA IIC T4 Gc Ex tc IIIC T135 °C Dc cFMus: Class I, Division 2, Groups A, B, C, D Class I, Zone 2, AEx ec IIC T4 Gc |
Options | |
---|---|
CX1900-0123 | 1 GB microSD card, instead of 512 MB microSD card* |
CX1900-0125 | 2 GB microSD card, instead of 512 MB microSD card* |
CX1900-0127 | 4 GB microSD card, instead of 512 MB microSD card* |
CX1900-0129 | 8 GB microSD card, instead of 512 MB microSD card* |
CX1900-0131 | 16 GB microSD card, instead of 512 MB microSD card* |
Accessories | |
---|---|
CX1900-0122 | 512 MB microSD card |
CX1900-0124 | 1 GB microSD card |
CX1900-0126 | 2 GB microSD card |
CX1900-0128 | 4 GB microSD card |
CX1900-0130 | 8 GB microSD card |
CX1900-0132 | 16 GB microSD card |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use