
The system modules are connected to the CPU on the left-hand side via a multi-pin connector. Internally they are connected via PCI Express. For the CX20xx family, up to four modules can be connected in any order. One module can be connected to CX52x0, CX53x0 or CX56x0.
The CX2500-0061 Power over Ethernet module supports devices with PoE class 0, 1, 2, 3 and 4 in accordance with the PoE standard IEEE 802.3af-2003. The maximum PoE power output is 15.4 W. The PoE supply voltage is generated internally, no external power supply is necessary. In the case of an overload of the CX2500-0061, the PoE supply shuts down for two seconds, then restarts. The diagnostic LEDs PWR, PoE, PM1 and PM2 provide information about the type of PoE supply (mode A or B) as well as about the PoE class reported by the powered device.
Product status:
regular delivery
Product information
Technical data | CX2500-0061 |
---|---|
Interfaces | 1 x Ethernet |
Data transfer rates | 10/100/1000 Mbit/s with Power over Ethernet (PoE) |
Connection type | 1 x RJ45 |
Power supply | via system bus (through CX2100-0xxx power supply modules) |
Dimensions (W x H x D) | 24 mm x 99 mm x 54.5 mm |
Weight | approx. 208 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection rating | IP20 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use