DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX2500-0062 | 2.5 Gbit Ethernet module for CX20xx, CX52x0, CX53x0, CX56x0

CX2500-0062 | 2.5 Gbit Ethernet module for CX20xx, CX52x0, CX53x0, CX56x0

CX2500-0062 | 2.5 Gbit Ethernet module for CX20xx, CX52x0, CX53x0, CX56x0

CX2500-0062 | 2.5 Gbit Ethernet module for CX20xx, CX52x0, CX53x0, CX56x0

CX2500-0062 | 2.5 Gbit Ethernet module for CX20xx, CX52x0, CX53x0, CX56x0

The system modules are connected to the CPU on the left-hand side via a multi-pin connector. Internally they are connected via PCI Express. For the CX20xx family, up to four modules can be connected in any order. One module can be connected to CX52x0, CX53x0 or CX56x0.

The CX2500-0062 module provides two independent Ethernet interfaces. The Intel® i226 Ethernet controller used supports transmission speeds of up to 2.5 Gbit/s. Thus, the module is ideal for applications that require particularly high data rates and short response times.

Product status:

regular delivery

Product information

Technical dataCX2500-0062
Interfaces2 x Ethernet, 10/100/1000/2500 Mbit/s
ChipsetIntel® Ethernet controller I226
Connection type2 x RJ45
Power supplyvia system bus (through CX2100-0xxx power supply modules)
Operating systemWindows 10 IoT Enterprise 2019 LTSC, 64 bit, Windows 10 IoT Enterprise 2021 LTSC, 64 bit
Dimensions (W x H x D)24 mm x 99 mm x 54.5 mm
Weightapprox. 200 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use