Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

PS3001-2410-0001 | Power supply PS3000; output: 24 V DC, 10 A; input: AC 100…240 V/DC 110…150 V, 1-phase

PS3001-2410-0001 | Power supply PS3000; output: 24 V DC, 10 A; input: AC 100…240 V/DC 110…150 V, 1-phase

PS3001-2410-0001 | Power supply PS3000; output: 24 V DC, 10 A; input: AC 100…240 V/DC 110…150 V, 1-phase

PS3001-2410-0001 | Power supply PS3000; output: 24 V DC, 10 A; input: AC 100…240 V/DC 110…150 V, 1-phase

PS3001-2410-0001 | Power supply PS3000; output: 24 V DC, 10 A; input: AC 100…240 V/DC 110…150 V, 1-phase

Power supplies for 24 V and 48 V DC

Power supplies for 24 V and 48 V DC

The power supply PS3001-2410-0001 is a 1-phase, 24 V DC power supply with an output current of 10 A and an output power of 240 W. On the input side, the device has a wide range input, an active power factor correction (PFC) and an inrush current surge regulation.

The PS3001-2410-0001 has an extra power with a maximum output power of 150% for 4 seconds and can precisely trigger fuses with short-term peak current. The power supply belongs to the PS3000 family and has a width of 60 mm. A DC OK LED, an overload LED and a potential-free relay contact monitor the status of the output voltage.

Product status:

regular delivery

Product information

Technical dataPS3001-2410-0001
Input voltageAC 100…240 V, DC 110…150 V
Wide-range inputyes
Input currenttyp. 1.22 A at 230 V AC
Switch-on current limiteryes
Mains frequency50…60 Hz
Starting currenttyp. 7 A peak at 230 V AC
Harmonic correction (PFC)active
Output voltage24 V DC
Adjustment range24…28 V DC
Output current10 A
Output240 W
Outpout power for 4 s360 W
Extra power50%/4 s
Precise fuse releaseyes
DC OK LEDyes
Overload LEDyes
Efficiencyapprox. 93.5%
Operating temperature-25…+70°C
Shock resistanceconforms to EN 60068-2-27
Vibration resistanceconforms to EN 60068-2-6
Weightapprox. 1200 g
Approvals/markingsCE, UL508, SEMI F47
Protection ratingIP20
Housing dataPower supply
Dimensions (W x H x D)60 mm x 124 mm x 117 mm
Materialaluminum
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Wiringspring-loaded technique
Connection cross-sectioninput/output:
e*: 0.5…6 mm²,
f*: 0.5…4 mm²,
a*: 0.5…4 mm²

signal contact:
e*: 0.5…6 mm²,
f*: 0.5…4 mm²,
a*: 0.5…4 mm²
Connection cross-section AWGInput/Output: AWG20-10
Signal contact: AWG20-10
Stripping lengthinput/output: 10 mm,
signal contact: 10 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use