The power supply PS2031-2410-0000 is a 3-phase, 24 V DC power supply with an output current of 10 A and an output power of 240 W. On the input side, the device has a wide range input, a power factor correction (PFC) and an inrush current surge regulation.
The PS2031-2410-0000 has an extra power with a permanent, maximum output power of 120% and can precisely trigger fuses with short-term peak current. The power supply belongs to the PS2000 family and has a width of 62 mm. A DC OK LED monitors the status of the output voltage.
Product status:
regular delivery
Product information
Technical data | PS2031-2410-0000 |
---|---|
Input voltage | 3 AC 380…480 V |
Wide-range input | yes |
Input current | typ. 0.7 A at 400 V AC |
Switch-on current limiter | yes |
Mains frequency | 50…60 Hz |
Starting current | typ. 4 A peak at 400 V AC |
Harmonic correction (PFC) | passive |
Output voltage | 24 V DC |
Adjustment range | 24…28 V DC |
Output current | 10 A |
Output | 240 W |
Extra power | 20% (continuously) |
Precise fuse release | yes |
DC OK LED | yes |
Efficiency | approx. 92.9% |
Operating temperature | -25…+70°C |
Shock resistance | conforms to EN 60068-2-27 |
Vibration resistance | conforms to EN 60068-2-6 |
Weight | approx. 750 g |
Approvals/markings | CE, UL508, SEMI F47 |
Protection rating | IP20 |
Housing data | Power supply |
---|---|
Dimensions (W x H x D) | 62 mm x 124 mm x 117 mm |
Material | aluminum |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Wiring | screw type connection |
Connection cross-section | e*: max. 6 mm², f*: max. 4 mm², a*: max. 4 mm² |
Max. cable diameter with end sleeve | 2.8 mm |
Connection cross-section AWG | AWG20-10 |
Stripping length | 7 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use