The power supply PS2001-2405-0000 is a single-phase, 24 V DC power supply with an output current of 5 A and an output power of 120 W. On the input side, the device has a wide range input, a power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit.
The PS2001-2405-0000 has an extra power with a permanent, maximum output power of 120% and can precisely trigger fuses with short-term peak current. The power supply belongs to the PS2000 family and has a width of 32 mm. A DC OK LED and a potential-free relay contact monitor the status of the output voltage.
The power supply has ATEX/IECEx and Class I Div2 approval as well as SEMI F47 certification to meet the requirements of the semiconductor industry.
Product status:
regular delivery
Product information
Technical data | PS2001-2405-0000 |
---|---|
Input voltage | AC 100…240 V, DC 110…150 V |
Wide-range input | yes |
Input current | typ. 0.6 A at 230 V AC |
Switch-on current limiter | yes |
Mains frequency | 50…60 Hz |
Starting current | typ. 4 A peak at 230 V AC |
Harmonic correction (PFC) | active |
Output voltage | 24 V DC |
Adjustment range | 24…28 V DC |
Output current | 5 A |
Output | 120 W |
Extra power | 20% (continuously) |
Precise fuse release | yes |
DC OK LED | yes |
Efficiency | approx. 94.3% |
Operating temperature | -25…+70°C |
Shock resistance | conforms to EN 60068-2-27 |
Vibration resistance | conforms to EN 60068-2-6 |
Weight | approx. 440 g |
Approvals/markings | CE, UL61010, ATEX, IECEx, Class I Div2, SEMI F47, CCC |
Protection rating | IP20 |
Housing data | Power supply |
---|---|
Dimensions (W x H x D) | 32 mm x 124 mm x 102 mm |
Material | aluminum |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Wiring | input/output: screw type connection,
signal contact: push-in technique |
Connection cross-section | input/output: e*: max. 6 mm², f*: max. 4 mm², a*: max. 4 mm² signal contact: e*: max. 1.5 mm², f*: max. 1.5 mm², a*: max. 1.5 mm² |
Max. cable diameter with end sleeve | Input/Output: 2.8 mm, Signal contact: 1.6 mm |
Connection cross-section AWG | Input/Output: AWG20-10 Signal contact: AWG24-16 |
Stripping length | 7 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use