DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CU2508 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, RJ45

CU2508 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, RJ45

CU2508 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, RJ45

CU2508 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, RJ45

CU2508 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, RJ45

CU2508 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, RJ45

CU2508 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, RJ45

The CU2508 real-time Ethernet port multiplier allows the connection of up to eight Ethernet networks. The CU2508 is connected to the control IPC via a Gigabit uplink. The PC offers high-performance data transfer to the multiplier, which allocates the data to the relevant 100BASE-TX port based on an analysis of a telegram prefix and sends them time-controlled with µs precision. Frames received are also provided with a prefix, including timestamp, and transmitted to the PC via the Gigabit line. From the point of view of the user, therefore, eight individually usable 100 Mbit ports are available with full real-time properties.

The CU2508 is used in applications in which several Ethernet ports are required that need to be realized externally to the PC. TwinCAT 3 supports the CU2508 with communication via Ethernet (TCP/IP), EtherCAT, EAP (EtherCAT Automation Protocol) and Realtime Ethernet – this makes additional network ports on the PC superfluous.

In particular, the CU2508 makes extensive EtherCAT installations possible: for extremely high data throughput requirements, this can be expanded up to eight lines, thus multiplying the performance. The distributed clocks of the EtherCAT strands are synchronized. An EtherCAT cable redundancy with simultaneous distributed clock use can also be implemented with two ports of the CU2508.

Several CU2508 units can be operated simultaneously on one controller if even higher data throughput should be required.

Product status:

regular delivery

Product information

Technical dataCU2508
ProtocolEthernet TCP/IP; real-time protocols: EtherCAT, PROFINET and others (depending on driver)
Number of Ethernet ports8 x 100 Mbit/s and 1 x 1 Gbit/s (uplink)
Ethernet interfaceRJ45
Cable lengthup to 100 m twisted pair
Data transfer rates100BASE-TX and 1 Gbit/s
Hardware diagnosticsLEDs
Power supply24 (18…30) V DC, 250 mA, 3-pin connection (+, -, PE)
Dimensions (W x H x D)approx. 146 mm x 100 mm x 30 mm
Operating temperature-25…+55°C
Storage temperature-40…+85°C
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use