DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CU2508-0022 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, M12New

CU2508-0022 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, M12

CU2508-0022 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, M12

Port 9: Ethernet signal input
Port 1…8: Ethernet signal output
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
Top view 
CU2508-0022 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, M12

CU2508-0022 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, M12

The CU2508-0022 real-time Ethernet port multiplier allows connection of up to eight Ethernet networks. The CU2508-0022 is connected to the control industrial PC via a gigabit uplink. The PC offers high-performance data transfer to the multiplier, which allocates the data to the relevant 100BASE-TX port based on an analysis of a telegram prefix, and sends the data under timer control with µs precision. Frames received are also assigned a prefix, including timestamp, and transmitted to the PC via the gigabit line. From the point of view of the user, eight 100-Mbit ports with full real-time properties are available that can be used individually.

 

Similarly to the CU2508 port multiplier with its IP20 protection rating, the CU2508-0022 8-port multiplier offers the option of connecting multiple Ethernet ports outside the PC via a 1 Gbps connection, but has an IP67 protection rating. TwinCAT 3 supports with communication via Ethernet (TCP/IP), EtherCAT, EAP (EtherCAT Automation Protocol), and real-time Ethernet – this avoids the need for additional network ports on the PC.

 

In particular, the CU2508-0022 enables extensive EtherCAT installations. For extremely high data throughput requirements, these can be extended to up to eight segments, thus increasing performance several times over. The distributed clocks of the EtherCAT segments are synchronized. EtherCAT cable redundancy with simultaneous distributed clock use can also be implemented with two ports of the CU2508-0022.

 

Multiple CU2508-0022 units can be operated simultaneously on one controller if even higher data throughput is required.

Product status:

product announcement | estimated market release 3rd quarter 2024

Product information

Technical dataCU2508-0022
ProtocolEthernet TCP/IP; real-time protocols: EtherCAT, PROFINET and others (depending on driver)
Number of Ethernet ports8 x 100 Mbit/s and 1 x 1 Gbit/s (uplink)
Bus interface1 x M12, 8-pin (X-coded), shielded, screw type,
8 x M12, 4-pin (D-coded), shielded, screw type
Cable lengthup to 100 m twisted pair
Data transfer rates100BASE-TX and 1 Gbit/s
Hardware diagnosticsLEDs
Distributed clocksyes
Nominal voltage24 V DC (-15%/+20%)
Current consumption from US120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Weightapprox. 250 g
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing dataCU2xxx-60
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use