
The IE6002 serial interface module allows the connection of devices with an RS232 interface, which operates in conformity with the CCITT V.28/DIN 66 259-1 standards. The module transmits the data in a fully transparent manner to the higher-level automation device. The data is transferred via the fieldbus using a simple handshake protocol. This does not have any effect on the protocol of the serial interface. The active serial communication channel functions independently of the higher-level bus system in full duplex mode at up to 115,200 baud, while a 128 byte receive buffer and a 16 byte send buffer are available. The RS232 interface guarantees high immunity to interference through electrically isolated signals.
Product status:
regular delivery
Product information
Technical data | IE6002 |
---|---|
Data transfer channels | 2 (1/1), TxD and RxD |
Data transfer rates | 1200…115,200 baud, 9600 baud (8 bits, no parity, 1 stop bit) is preset |
RS232 connection | M12, screw type |
Nominal voltage | 24 V DC (-15%/+20%) |
Bit transfer | RS232 (EIA-232) |
Bit distortion | < 3% |
Cable length | max. 15 m |
“0” signal voltage | -18…+3 V |
“1” signal voltage | 3…18 V |
Data buffer | 128 bytes receive buffer, 16 bytes transmit buffer |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Current consumption from US (without sensor current) | 40 mA |
Bit width in the process image | input/output: 3 x 8 bit user data, 1 x 8 bit control/status (up to 5 x 8 bit user data are possible) |
Electrical isolation | RS232/control voltage: 500 V, to the fieldbus: yes, via IP-Link |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | Extension Box |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use