DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

IE2808-0001 | Extension Box, 16-channel digital output, 24 V DC, 0.5 A, D-sub

Image similar, may contain optional accessories
IE2808-0001 | Extension Box, 16-channel digital output, 24 V DC, 0.5 A, D-sub

IE2808-0001 | Extension Box, 16-channel digital output, 24 V DC, 0.5 A, D-sub

IP-Link interface
D-sub, 25-pin
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1-16 | Output 1-16
17-25 | GND
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
IE2808-0001 | Extension Box, 16-channel digital output, 24 V DC, 0.5 A, D-sub

IE2808-0001 | Extension Box, 16-channel digital output, 24 V DC, 0.5 A, D-sub

The IE2808 digital output module connects the binary control signals from the automation unit on to the actuators at the process level. The sixteen outputs handle load currents of up to 0.5 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time, or in which not all of the actuators draw 0.5 A current. An output short-circuit is recognized and passed on to the controller. The signal state is indicated in groups by means of light emitting diodes. The signal connection is realized by the 25-pin D-sub socket. All outputs are short-circuit proof, protected against inverse connection and can be diagnosed.

After a fault, e.g. a short circuit at an output, the IE2808-0001 version starts up again automatically. The IE2808 version waits for the fault to be reset by the master (CTRL byte).

Product status:

regular delivery

Product information

Technical dataIE2808-0001
Number of outputs16
Output connectionsD-sub socket, 25-pin, UNC4-40
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 4 A
Short-circuit currentmax. 1.5 A
Auxiliary power currenttyp. 30 mA
Current consumption from US (without sensor current)25 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Error handlingautomatically
Bit width in the process image16 outputs, 16 inputs (diagnostics) optional: control/status
Electrical isolationchannels/control voltage: no, between the channels: no, control voltage/fieldbus: yes, via IP-Link
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataExtension Box
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use