![IE2041 | Extension Box, 8-channel digital output, 24 V DC, 2 A (∑ 12 A), M8](https://multimedia.beckhoff.com/media/ie2041__web_preview.png)
The IE2041 digital output module connects the binary control signals from the automation unit on to the actuators at the process level. The eight outputs handle load currents of up to 2 A each, although the total current is limited to 12 A. The outputs are supplied by three load circuits; for this reason this module does not relay the supply voltage.
The signal state is indicated by means of light emitting diodes. The signals are connected via M8 screw type connectors.
The outputs are short-circuit-proof and protected against inverse connection.
Product status:
regular delivery
Product information
Technical data | IE2041 |
---|---|
Number of outputs | 8 |
Output connections | M8, screw type |
Load type | ohmic, inductive, lamp load |
Nominal output voltage | 24 V DC (-15%/+20%) |
Max. output current | 2 A per channel, individually short-circuit proof, total current max. 12 A (channel 0…3: ∑ 4 A, 4+5: ∑ 4 A, 6+7: ∑ 4 A) |
Short-circuit current | typ. 4 A |
Auxiliary power current | typ. 50 mA per channel |
Current consumption from US (without sensor current) | 25 mA |
Power supply connection | feed: 2 x M8 male socket, 4-pin; no downstream connection |
Bit width in the process image | 8 outputs |
Electrical isolation | channels/control voltage: no, between the channels: no, control voltage/fieldbus: yes, via IP-Link |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | Extension Box |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use