DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

IP6002-Bxxx | Fieldbus Box, 2-channel communication interface, serial, RS232, M12

Image similar, may contain optional accessories
IP6002-Bxxx | Fieldbus Box, 2-channel communication interface, serial, RS232, M12

IP6002-Bxxx | Fieldbus Box, 2-channel communication interface, serial, RS232, M12

Fieldbus connection (design depends
on the fieldbus)
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | n.c.
2 | TxD
3 | GND
4 | RxD
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
IP6002-Bxxx | Fieldbus Box, 2-channel communication interface, serial, RS232, M12

IP6002-Bxxx | Fieldbus Box, 2-channel communication interface, serial, RS232, M12

The IP6002 serial interface module allows the connection of devices with an RS232 interface, which operates in conformity with the CCITT V.28/DIN 66 259-1 standards. The module transmits the data in a fully transparent manner to the higher-level automation device. The data is transferred via the fieldbus using a simple handshake protocol. This does not have any effect on the protocol of the serial interface. The active serial communication channel functions independently of the higher-level bus system in full duplex mode at up to 115,200 baud, while a 128 bytes receive buffer and a 16 bytes send buffer are available. The RS232 interface guarantees high immunity to interference through electrically isolated signals.

Product status:

regular delivery

Product variantsCommunicationBus interface
IP6002-B310PROFIBUS1 x M12 socket, 5-pin, B-coded
IP6002-B318PROFIBUS1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IP6002-B510CANopen1 x M12 plug, 5-pin
IP6002-B518CANopen1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IP6002-B520DeviceNet1 x M12 plug, 5-pin
IP6002-B528DeviceNet1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)

© Beckhoff Automation 2024 - Terms of Use