The ELX5151 EtherCAT Terminal allows the direct connection of an intrinsically safe incremental encoder from zone 0/20 and 1/21 hazardous areas. The terminal supplies the encoder with 8.2 V DC and evaluates a diagnostic-capable NAMUR signal according to IEC 60947-5-6. In this way, a wire breakage or short circuit can be detected in addition to the switching state. The ELX5151 can also be used as an up/down counter and allows switching between 16- and 32-bit counting.
EtherCAT terminals of the ELX series must always be operated in conjunction with the ELX9560 power supply terminal. This terminal generates an electrically isolated output voltage (24 V EX) from the input voltage (24 V DC) for supplying the subsequent ELX terminals. If a new power supply is required, the combination of an ELX9410 and an ELX9560 can be used so that further ELX terminals can be added. The ELX terminal string must be terminated with one ELX9012 or two ELX9410.
Product status:
regular delivery
Product information
Technical data | ELX5151 |
---|---|
Technology | incremental encoder interface NAMUR |
Specification | IEC 60947-5-6 |
Number of channels | 1 |
Sensor inputs | 1 |
Encoder connection | A, B |
Encoder operating voltage | 8.2 V DC |
Open circuit voltage | typ. 8.2 V DC |
“0” signal current | ≤ 1.2 mA |
“1” signal current | ≥ 2.1 mA |
Switching hysteresis | 0.2 mA |
Short-circuit current | typ. 9 mA |
Fault detection | I ≤ 200 µA (cable break), I ≥ 6.0 mA (short circuit) |
Supply voltage electronics | 24 V DC (via power contacts), ELX9560 power supply |
Distributed clocks | yes |
Current consumption power contacts | typ. 15 mA + load |
Current consumption E-bus | typ. 80 mA |
Special features | up/down counters |
Weight | approx. 60 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE, UL, ATEX, IECEx, cFMus, CCC |
Ex marking | ATEX: II 3(1)G Ex ec [ia Ga] IIC T4 Gc II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I IECEx: Ex ec [ia Ga] IIC T4 Gc [Ex ia Da] IIIC [Ex ia Ma] I cFMus: AIS Class I, II, III, Division 1, Groups A thru G Class I, Division 2, Groups A, B, C, D Class I, Zone 2, AEx ec [ia Ga] IIC T4 Gc [AEx ia Da] IIIC T4 |
Housing data | ELX-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate, blue |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Power contacts | 2 blade/spring contacts |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use