The EK9520 Bus Coupler is the successor of the EK9500. It connects EtherNet/IP networks to the EtherCAT Terminals (ELxxxx) as well as EtherCAT Box modules (EPxxxx) and converts the telegrams from EtherNet/IP to the E-bus signal representation. One station consists of an EK9520 and any number of EtherCAT Terminals. The coupler is connected to EtherNet/IP via RJ45. In EtherCAT, the EtherNet/IP coupler has at its disposal a lower-level, powerful and ultra-fast I/O system with a large selection of terminals. The coupler supports the EtherNet/IP profile and fits seamlessly into EtherNet/IP networks.
Product status:
product announcement | estimated market release 4th quarter 2024
Product information
Technical data | EK9520 |
---|---|
Task within EtherCAT system | coupling of standard digital and analog EtherCAT Terminals and EtherCAT Box modules to EtherNet/IP networks |
Number of EtherCAT Terminals | depending on the process data size |
Type/number of peripheral signals | depending on the process data size |
Protocol | EtherNet/IP |
Data transfer rates | 100/1000 Mbit/s |
Configuration | not required |
Bus interface | 2 x RJ45 (switched) |
Power supply | 24 V DC (-15%/+20%) |
Input current | typ. 120 mA + (total E-bus current)/4 |
Current consumption E-bus | up to 2 A |
Power contacts | max. 24 V DC/max. 10 A |
Electrical isolation | 500 V (power contact/supply voltage/Ethernet) |
Operating/storage temperature | -25…+60°C/-40…+85°C |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE |
Housing data | EK-64-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 64 mm x 100 mm x 72 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use