DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EJ1819 | EtherCAT plug-in module, 16-channel digital input, 24 V DC, 10 µs

EJ1819 | EtherCAT plug-in module, 16-channel digital input, 24 V DC, 10 µs

EJ1819 | EtherCAT plug-in module, 16-channel digital input, 24 V DC, 10 µs

EJ1819 | EtherCAT plug-in module, 16-channel digital input, 24 V DC, 10 µs

EJ1819 | EtherCAT plug-in module, 16-channel digital input, 24 V DC, 10 µs

EJ1819 | EtherCAT plug-in module, 16-channel digital input, 24 V DC, 10 µs

EJ1819 | EtherCAT plug-in module, 16-channel digital input, 24 V DC, 10 µs

EtherCAT plug-in modules of the EJ series

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ1819 EtherCAT plug-in module acquires binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The module contains 16 channels, whose signal state is indicated by LEDs.

 

Special features:

  • input specification type 1/3
  • low delay due to fast 10 µs input filter
  • usable, for example, for inductive or capacitive sensors

Product status:

regular delivery

Product information

Technical dataEJ1819
SpecificationEN 61131-2, type 1/3
Number of inputs16
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V (EN 61131-2, type 1/3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Input filtertyp. 10 µs
Distributed clocks
Current consumption E-bustyp. 80 mA
Electrical isolation500 V (E-bus/field potential)
Special featuresstandard input module with high number of channels (filter 10 µs)
Weightapprox. 30 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use