The EQ2809 EtherCAT Box with digital outputs connects the binary control signals from the controller on to the actuators at the process level. The 16 outputs handle load currents of up to 0.5 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time, or in which not all of the actuators draw 0.5 A current.
The signal state is indicated by means of light emitting diodes. The signals are connected via M12 screw type connectors. The outputs are short-circuit proof and protected against inverse connection.
The modules of the EQxxxx series are made of stainless steel in hygienic design. Therefore they are ideal for applications in the food, chemical or pharmaceutical industries, which require protection rating IP69K.
Product status:
regular delivery
Product information
Technical data | EQ2809-0022 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
Number of outputs | 16 |
Rated load voltage | 24 V DC (-15%/+20%) |
Output connections | M12 x 1, 5-pin, a-coded |
Load type | ohmic, inductive, lamp load |
Nominal output voltage | 24 V DC (-15%/+20%) |
Max. output current | 0.5 A per channel, individually short-circuit proof, ∑ 4 A |
Switching times | typ. TON: 60 µs, typ. TOFF: 300 µs |
Short-circuit current | typ. 1.5 A |
Distributed clocks | – |
Current consumption from US | typ. 130 mA |
Auxiliary power current | typ. 20 mA + load |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Electrical isolation | 500 V |
Special features | stainless steel, Hygienic Design |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP69K (according to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | 8 x M12 |
---|---|
Dimensions (W x H x D) | 72 mm x 160 mm x 43 mm |
Material | stainless steel |
Installation | 2 fixing lugs for M5 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use