![EP9214-0023 | EtherCAT Box, 4/4-channel power distribution, for EtherCAT Box modules](https://multimedia.beckhoff.com/media/ep9214-0023__web_preview.png)
The EP9214-0023 enables connection of four EtherCAT Box power supply branches. In each 24 V branch the current consumption for the control voltage US and the peripheral voltage UP is monitored, limited, and, if necessary, switched off.
The power distribution is supplied via a 7/8" connector with up to 16 A (per voltage supply US/UP). Several modules can be configured in a cascade arrangement. In the event of a short-circuit in one of the four outputs, the affected output is switched off. The supply for the other branches remains active. The switch-off and control is done in such a way that the input voltage does not fall below 21 V. During startup consumers with large capacities can be added without problem.
The master can read diagnostic messages from the individual channels via the EtherCAT interface.
Advantages:
- eight independent 24 V DC channels
- switch-off characteristics selectable per channel
- channels can be switched on and off individually
- diagnostic data
Independent switching of individual consumer branches is also possible via the EtherCAT master.
Product status:
regular delivery
Product information
Technical data | EP9214-0023 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
Number of outputs | 4 x M8, 4-pin (per US/UP) |
Connection method | M8 socket, 4-pin |
Max. output current | per M8: 4 A per US and UP |
Load type | EtherCAT Box modules |
Signaling contact | potential-free make contact, M8 |
Nominal voltage | 24 V DC (-15%/+20%) |
Power supply connection | feed: 1 x 7/8" plug, 5-pin; downstream connection: 1 x 7/8" socket, 5-pin |
Distributed clocks | – |
Electrical isolation | 500 V |
Special features | energy-efficient switching on and off of EtherCAT devices |
Weight | approx. 440 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL (in preparation) |
Housing data | 16 x M8, 8 x M12 |
---|---|
Dimensions (W x H x D) | 60 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use