DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP2316-0003 | EtherCAT Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, IP20 connector

Image similar, may contain optional accessories
EP2316-0003 | EtherCAT Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, IP20 connector

EP2316-0003 | EtherCAT Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, IP20 connector

EtherCAT signal input
EtherCAT signal output
I/O connection sockets (input)
I/O connection sockets (output)
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
+ 24 V
Input 1
Input 2
Input 3
Input 4
Input 5
Input 6
Input 7
Input 8
0 V
+ 24 V
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
Output 8
0 V
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
+ 24 V
1-wire
2-wire
3-wire
0 V
1-wire
2-wire
Top view 
I/O connection 
Connector assignment 
EP2316-0003 | EtherCAT Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, IP20 connector

EP2316-0003 | EtherCAT Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, IP20 connector

The EP2316-0003 EtherCAT Box combines eight digital inputs (upper socket connector) and eight digital outputs (lower socket connector) in a single device. The inputs have a filter of 10 µs. The outputs process load currents up to 0.5 A and are short-circuit-proof and protected against reverse polarity. The signal status is displayed via the optional plug connector. The signal connection is made via spring-cage connectors, optionally available in 1- and 3-pole versions.

 

The supply of the connected sensors is done by an internal, short-circuit proof driver module with a total of 0.5 A for all sensors. The outputs are supplied via flush mounted. All outputs are short-circuit-proof and protected against reverse polarity. The 16-channel design offers a very high channel density in a very small space. The protection rating is limited by the spring-cage connector.

The module is supplied without connectors.

Product status:

regular delivery

Product information

Technical dataEP2316-0003
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of channels8 inputs + 8 outputs
Input/output connectionsconnector with spring-loaded system
Input filter10 µs
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof
Switching timestyp. TON: 25 µs, typ. TOFF: 50 µs
Short-circuit currenttyp. 1.5 A
Distributed clocksyes
Auxiliary power currenttyp. 20 mA + load
Current consumption from US120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featuresIP20, ideal for e.g. operating desks
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use