
The 1-channel EtherCAT to EtherCAT P supply module in IP67 enables the flexible conversion from EtherCAT to EtherCAT P. The current carrying capacity of 3 A per US and UP of the EtherCAT P segment enables the use of a large number of sensors and actuators. For larger or more branched machines or systems a power supply boost may be required. The EPP1332-0001 EtherCAT P junction with voltage refresh feature can be used for feeding in US or UP at any desired point.
For topological branches without the need for voltage refreshment, the use of the EPP1342-0001 is recommended. All infrastructure box modules feature status LEDs for indicating EtherCAT, US and UP.
The US and UP voltages are supplied via a 4-pin M8 plug connector and can optionally be forwarded.
Product status:
regular delivery
Product information
Technical data | EPP1321-0060 |
---|---|
Protocol | EtherCAT/EtherCAT P |
Bus interface | 1 x M8 socket, shielded, 1 x M8 socket, P-coded, shielded |
Task within EtherCAT system | converter from EtherCAT to EtherCAT P |
Number of channels | IN: 1 x EtherCAT, OUT: 1 x EtherCAT P |
Nominal voltage | 24 V DC (-15%/+20%) |
Total current | max. 3 A per US and UP for all EtherCAT P ports in total |
Current consumption from US | typ. 100 mA |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Distributed clocks | – |
Distance between stations | 100 m (100BASE-TX) |
Data transfer rates | 100 Mbit/s |
Weight | approx. 90 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE |
Housing data | EPPxxxx-006x |
---|---|
Dimensions (W x H x D) | 30 mm x 86 mm x 22 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |

Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use