DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EPP1111-0000 | EtherCAT P Box, ID switch

EPP1111-0000 | EtherCAT P Box, ID switch

EPP1111-0000 | EtherCAT P Box, ID switch

EtherCAT P signal input
EtherCAT P signal output
ID switch
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
Top view 
Connector assignment 
EPP1111-0000 | EtherCAT P Box, ID switch

EPP1111-0000 | EtherCAT P Box, ID switch

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP1111 EtherCAT P Box has three decimal ID switches for assigning an ID to a group of EtherCAT components. This group can be present in any position in the EtherCAT P network, as a result of which variable topologies and Hot Connect groups can be realized in a simple manner.

The EtherCAT P connection is established via shielded P-coded M8 screw type sockets with direct display of link and activity status. The Run LED indicates the status of the EPP1111.

Product status:

regular delivery

Product information

Technical dataEPP1111-0000
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Task within EtherCAT systemidentification of any EtherCAT group in the EtherCAT network
Nominal voltage24 V DC (-15%/+20%)
Distributed clocks
Data transfer mediumEtherCAT cable
Distance between stations100 m (100BASE-TX)
Data transfer rates100 Mbit/s
Configurationnot required
Power supply24 V DC
Sensor supply
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use