DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EPP6224-0522 | EtherCAT P Box, 4-channel communication interface + 12-channel digital combi, IO-Link, master, Class A, M12, timestampNew

Image similar, may contain optional accessories
EPP6224-0522 | EtherCAT P Box, 4-channel communication interface + 12-channel digital combi, IO-Link, master, Class A, M12, timestamp

EPP6224-0522 | EtherCAT P Box, 4-channel communication interface + 12-channel digital combi, IO-Link, master, Class A, M12, timestamp

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | L+
2 | DI
3 | L-
4 | C/Q
5 | NC
1 | +24 V DC UP
2 | In-/Output B
3 | GNDP
4 | In-/Output A
5 | FE
Top view 
I/O connection 
Connector assignment 
EPP6224-0522 | EtherCAT P Box, 4-channel communication interface + 12-channel digital combi, IO-Link, master, Class A, M12, timestamp

EPP6224-0522 | EtherCAT P Box, 4-channel communication interface + 12-channel digital combi, IO-Link, master, Class A, M12, timestamp

The EP6224-0522 IO-Link module enables the connection of up to four IO-Link devices. These can be actuators, sensors, or a combination of both. On the M12 sockets with the Class A ports, a digital input with timestamp is additionally available, which indicates the time of the last edge change with a resolution of 1 ns.

This technology enables signal curves to be traced exactly over time and correlated with the distributed clocks throughout the system. What’s more, machine-wide parallel hardware wiring of digital inputs or encoder signals for synchronization purposes is often no longer required with this technology. This facilitates the possibility of responses with equidistant time intervals, which are largely independent of the bus cycle time. The other four M12 ports have 8 digital combination channels, each of which can be used as an input or output. The EtherCAT Box is parameterized via the EtherCAT master. The service data of the IO-Link devices can be transferred directly from TwinCAT via ADS or very conveniently via the integrated IO-Link configuration tool.

 

In the standard setting, the IO-Link channels operate as standard 4-channel inputs (24 V DC), which communicate with connected IO-Link devices as required, parameterize them, and change the operating mode if necessary. Each IO-Link port can be used either as an IO-Link port, a standard 24 V DC input, or as a 24 V DC/0.2 A output. The integration of IO-Link and timestamp makes the box ideal for applications such as the detection of print marks or other time-critical processes.

 

Special features:

  • IO-Link V1.1
  • Convenient sensor parameterization in TwinCAT
  • Additional timestamp input on the M12 port

Product status:

on request | Please contact sales.

Product information

Technical dataEPP6224-0522
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Data transfer rates4.8 kbaud, 38.4 kbaud and 230.4 kbaud
Sensor supplyfrom load supply voltage, max. 0.5 A, short-circuit proof in total
Connection methodM12 socket, 5-pin, a-coded
Number of channels4 digital timestamp inputs, 8 digital inputs or outputs
Input filter10 µs
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V (EN 61131-2, type 3)
Max. output current0.5 A per channel, individually short-circuit proof
Specification versionIO-Link V1.1, Class A
IO-Link interfaces4
Nominal voltage24 V DC (-15%/+20%)
Distributed clocksyes
IO-Link sensor supply L+24 V DC, 1.4 A per port, ∑ 3.0 A for 4 ports
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Current consumption from UStyp. 130 mA + load
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featuresTimestamp inputs, 8 digital combi channels
Weightapprox. 250 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use