Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ERP3504-0022 | EtherCAT P Box, 4-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 10 ksps

Image similar, may contain optional accessories
ERP3504-0022 | EtherCAT P Box, 4-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 10 ksps

ERP3504-0022 | EtherCAT P Box, 4-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 10 ksps


EtherCAT P signal input


EtherCAT P signal output


M12 I/O connection sockets


Signal status display


Labeling areas

Power supply status display:


Box supply (US)


Auxiliary voltage (UP)
ERP3504-0022 | EtherCAT P Box, 4-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 10 ksps

ERP3504-0022 | EtherCAT P Box, 4-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 10 ksps

The ERP3504-0022 EtherCAT P Box module was developed for evaluating measuring bridges in full, half, and quarter bridge configuration outside the control cabinet. It also supports the potentiometer, Pt1000 (RTD), and ±10 V measuring ranges. Like the EPP3504-0023, it is derived from the ELM3504 EtherCAT Terminal and also features a sampling rate of 10,000 sps, internal switchable supplementary resistors, and an integrated, parameterizable bridge supply. It even features the same technological features as the ELM3x0x Terminals, meaning all parameters can be set via EtherCAT using the CoE directory.

 

As an IP67 product, the ERP3504-0022 is designed for use close to the measurement location and protects against interference due to the metal housing.

Product status:

regular delivery

Product information

System data
Strain gaugequarter bridge (1000/350/120 Ω), half bridge (±16/8/4/2 mV/V), full bridge (±32/8/4/2 mV/V), internal bridge completion and supply adjustable 0…5 V (2-/3-/4-/5-/6-wire connection), shunt calibration
Voltage measurement±10 V, ±80 mV, 0…10 V
Potentiometer measurementpotentiometer ≥ 1 kΩ, supply integrated and adjustable 0…5 V
Temperature measurement (RTD)Pt1000
Technical dataERP3504-0022
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Technologyresistor bridge, strain gauge
Number of channels4
Input connections4 x M12 plug, 8-pin, shielded
Connection technology2-/3-/4-/5-/6-wire
Max. sampling ratemax. 100 µs/10 ksps (per channel, simultaneously)
Oversampling factorn = 1…100 selectable (max. 10 ksamples/s)
Voltage measurement±10 V, ±80 mV, 0…10 V
Resolution24 bit (incl. sign)
Signal typedifferential
Internal resistance> 4 MΩ
Measurement error/uncertaintytyp. < ±1000 ppm/±0.1% in some measuring ranges, relative to the respective full scale value, see documentation
Nominal voltage24 V DC (-15%/+20%)
Temperature coefficientup to typ. < 1 ppm/K in some measuring ranges, see documentation
Functional diagnosticsyes
Connection diagnosticsbroken wire/short circuit
Distributed clocksyes, accuracy << 1 µs
Current consumption from UStyp. 150 mA
Current consumption from UPnone (only diagnostics LED, sensors are supplied from Us)
Electrical isolation | Channel/channelno
Electrical isolation | Channel/bus707 V DC (type test)
Electrical isolation | Channel/SGND707 V DC (type test)
Thermal dissipationtyp. 3 W
Special featuresExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold
Weightapprox. 250 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use