DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EPP3174-0002 | EtherCAT P Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EPP3174-0002 | EtherCAT P Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EPP3174-0002 | EtherCAT P Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | Sensor Supply UP
2 | Input +
3 | GNDP
4 | Input -
5 | Shield
Top view 
I/O connection 
Connector assignment 
EPP3174-0002 | EtherCAT P Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EPP3174-0002 | EtherCAT P Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP3174-0002 EtherCAT P Box has four analog inputs which can be individually parameterized, so that they process signals either in the -10…+10 V or the 0/4…20 mA range. The voltage or input current is digitized with a resolution of 16 bits, and is transmitted (electrically isolated) to the higher-level automation device. The four input channels have differential inputs and possess a common, internal ground potential. The input filter and therefore the conversion times are configurable in a wide range. If required, the inputs can be scaled differently, and automatic limit monitoring is also available. EtherCAT is used for parameterization purposes. The parameters are stored in the module.

Product status:

regular delivery

Product information

Technical dataEPP3174-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of inputs4 (differential)
Input connectionsM12 x 1, 5-pin, a-coded
Conversion time~ 100 µs
Resolution16 bit (incl. sign)
Signal type-10/0…+10 V | 0/4…20 mA, parameterizable per channel
Common-mode voltage UCMmax. 35 V
Internal resistance> 200 kΩ | typ. 85 Ω + diode voltage
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Input filter limit frequency5 kHz
Nominal voltage24 V DC (-15%/+20%)
Distributed clocksyes
Input filterconfigurable
Sensor supplyfrom load supply voltage UP
Current consumption from UStyp. 100 mA
Electrical isolation500 V
Special featurescurrent or voltage parameterizable
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 165 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use