DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EPP2318-0002 | EtherCAT P Box, 4-channel digital input + 4-channel digital output, 24 V DC, 10 µs, 0.5 A, M12

EPP2318-0002 | EtherCAT P Box, 4-channel digital input + 4-channel digital output, 24 V DC, 10 µs, 0.5 A, M12

EPP2318-0002 | EtherCAT P Box, 4-channel digital input + 4-channel digital output, 24 V DC, 10 µs, 0.5 A, M12

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | +24 V US
2 | Input B
3 | GNDS
4 | Input A
5 | n.c.
1 | +24 V UP
2 | Output B
3 | GNDP
4 | Ouput A
5 | n.c.
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
Inputs 
Outputs 
EPP2318-0002 | EtherCAT P Box, 4-channel digital input + 4-channel digital output, 24 V DC, 10 µs, 0.5 A, M12

EPP2318-0002 | EtherCAT P Box, 4-channel digital input + 4-channel digital output, 24 V DC, 10 µs, 0.5 A, M12

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP2318-0002 EtherCAT P Box combines four digital inputs (two M12 sockets at the top) and four digital outputs (two M12 sockets at the bottom) on one device. The inputs have a 10 µs filter. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The signal state is displayed by LEDs; the signals are connected via screwable M12 connectors. Two channels are available per M12 socket. The connected sensors are supplied via an internal, short-circuit proof driver block with a total of 0.5 A for all sensors. The outputs are supplied via UP. All outputs are short-circuit proof and protected against inverse polarity.

Product status:

regular delivery

Product information

Technical dataEPP2318-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of channels4 inputs + 4 outputs
Input/output connectionsM12 x 1, 5-pin, a-coded
Input filter10 µs
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A
Switching timestyp. TON: 50 µs, typ. TOFF: 100 µs
Short-circuit currenttyp. 1.5 A
Auxiliary power currenttyp. 20 mA per channel
Current consumption from UStyp. 100 mA
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use