![EPP1819-0022 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, M12](https://multimedia.beckhoff.com/media/epp1819-0022__web_preview.png)
The EPP1819-0022 EtherCAT P Box with digital inputs acquires binary control signals from the process level and transfers them, with electrical isolation, to the controller. The signal state is displayed by LEDs; the signals are connected via screwable M12 connectors.
The sensors are supplied from the control voltage US. The load voltage UP is not used in the input module. The connected sensors are supplied via an internal, short-circuit proof driver block with a total of 0.5 A for all sensors.
Thanks to the 10 µs input filter the EPP1819-0022 is particularly suitable for electronic and mechanical inputs, with the benefit of additional signal debouncing.
Product status:
regular delivery
Product information
Technical data | EPP1819-0022 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, P-coded, shielded |
Specification | EN 61131-2, type 1/3 |
Number of inputs | 16 |
Input connections | M12 x 1, 5-pin, a-coded |
Nominal input voltage | 24 V DC (-15%/+20%) |
Input filter | 10 µs |
“0” signal voltage | -3…+5 V (EN 61131-2, type 3) |
“1” signal voltage | 11…30 V (EN 61131-2, type 3) |
Input current | typ. 3 mA (EN 61131-2, type 3) |
Distributed clocks | – |
Sensor supply | from control voltage, max. 0.5 A, short-circuit proof in total |
Current consumption from US | typ. 100 mA |
Electrical isolation | 500 V |
Weight | approx. 250 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Approvals/markings | CE, UL |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Housing data | 16 x M8, 8 x M12 |
---|---|
Dimensions (W x H x D) | 60 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4 |
![](https://multimedia.beckhoff.com/media/eppxxxx-0022__web_dimensions.png)
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use