DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

SCT0111-0005 | Coil CT, 5 A AC, accuracy class 1

SCT0111-0005 | Coil CT, 5 A AC, accuracy class 1

SCT0111-0005 | Coil CT, 5 A AC, accuracy class 1

SCT0111-0005 | Coil CT, 5 A AC, accuracy class 1

SCT0111-0005 | Coil CT, 5 A AC, accuracy class 1

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

Product status:

regular delivery

Product information

Technical dataSCT0111-0005
Accuracy class1
Primary current5 A AC
Secondary current1 A
Rated power2.5 VA
Max. diameter round conductorprimary conductor for connection
Size1
Dimensions (W x H x D)70 mm x 88.5 mm x 45 mm
Approvals/markingsCE, EAC
Accessories
ZB8201-0010snap-on mounting for SCT0xxx
ZB8202-0010sealing plate for SCT0xxx

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use