
The KL9160 power feed terminal makes it possible to set up various potential groups with the standard voltage of 230 V AC (120 V AC). In order to monitor the supply voltage, the terminal with diagnostics reports the status of the power feed terminal to the Bus Coupler through two input bits. It is thus possible for the controller to check the distributed peripheral voltage over the fieldbus.
Product status:
regular delivery
Product information
Technical data | KL9160 |
---|---|
Current load | ≤ 10 A |
Integrated fine-wire fuse | – |
Power LED | green |
Defect LED | – |
Diagnostics | yes |
Current consumption K-bus | typ. 10 mA |
Nominal voltage | 120/230 V AC |
Electrical isolation | yes |
Reported to K-bus | yes |
PE contact | yes |
Shield connection | – |
Renewed infeed | yes |
Connection facility to additional power contact | 1 |
K-bus, looped through | yes |
Bit width in the process image | 2 |
Electrical connection to DIN rail | – |
Housing width | 12 mm |
Weight | approx. 50 g |
Side by side mounting on Bus Terminals with power contact | yes |
Side by side mounting on Bus Terminals without power contact | yes |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Pluggable wiring | for all KSxxxx Bus Terminals |
Approvals/markings | CE, CCC, UL, ATEX, IECEx, DNV GL |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | KL-12-8pin | KS-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
KL9160 | Potential supply terminal, 120…230 V AC, with diagnostics |
KS9160 | Potential supply terminal, 120…230 V AC, with diagnostics, pluggable wiring |
Loading content ...
© Beckhoff Automation 2025 - Terms of Use