DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL8500 | Placeholder module

Image similar, may contain optional accessories
KL8500 | Placeholder module

KL8500 | Placeholder module

KL8500 | Placeholder module

KL8500 | Placeholder module

The KL8500 from the manual operating module series serves as a placeholder for other KL85xx modules and is an electrically functionless unit. The placeholder module can be used, for example, to avoid the necessity for further mechanical work on the control cabinet following the installation if the number of I/O points should increase. The module covers the cut-out in the control cabinet in such a way that a functional manual operating device can be retrofitted simply by exchanging the module.

Product status:

regular delivery

Product information

Technical dataKL8500
Number of inputs0
Bus interface
I/O connection
Diagnostics LEDno
Weightapprox. 90 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use