![KL6831 | Bus Terminal, 1-channel communication interface, SMI, master, LoVo](https://multimedia.beckhoff.com/media/kl6831__web_preview.png)
The KL6831 master terminal connects the Bus Terminal system with the SMI bus system. SMI (Standard Motor Interface) is used for controlling and exact positioning of roller shutter and sun protection device drives. In conjunction with intelligent energy and lighting management the blades can be positioned and moved according to the sun's position. Up to 16 drives can be connected via an SMI master terminal. With the KS2000 configuration software, parameterization can be done easily via a PC, which is coupled directly to the Bus Coupler via the RS232 interface or the fieldbus. Operation is done exclusively via TwinCAT function blocks. The KL6831 is used for the connection of LoVo-SMI devices.
Product status:
regular delivery
Product information
Technical data | KL6831 |
---|---|
Technology | SMI |
Number of channels | 1 |
Number of slaves | 16 |
Data transfer standard | SMI |
Data transfer rates | 2400 baud |
Topology | line topology |
Cable length | max. 200 m |
Current consumption K-bus | typ. 55 mA |
Electrical isolation | 500 V (K-bus/SMI-bus) |
Bit width in the process image | Input/Output: 24 Byte each |
Configuration | via the Bus Coupler or the controller |
Input voltage | 24 V DC (-15%/+20%) |
Insulation voltage | SMI bus/K-bus: 1,500 V DC |
SMI system | LoVo |
Special features | 2 digital inputs for simplified commissioning; TwinCAT library: TwinCAT PLC SMI |
Weight | approx. 80 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE |
Housing data | KL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use