Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL6211 | Bus Terminal, 1-channel communication interface, ASi, master

Image similar, may contain optional accessories
KL6211 | Bus Terminal, 1-channel communication interface, ASi, master

KL6211 | Bus Terminal, 1-channel communication interface, ASi, master

K-bus diagnostics
AS-Interface diagnostics/mode
Set
AS-Interface power
AS-Interface fault diagnostics
Mode
Power contact
ASi+
Power contact
ASi-
Mode
AS-Interface+
AS-Interface-
Set
Mode
AS-Interface+
AS-Interface-
Set
KL6211 | Bus Terminal, 1-channel communication interface, ASi, master

KL6211 | Bus Terminal, 1-channel communication interface, ASi, master

The AS-Interface master terminal is an extended master according to profile M3 and enables the direct connection of AS-Interface slaves. The AS-Interface-compliant interface supports digital and analog slaves, versions 2.0 and 2.1, safety slaves and slaves with Combined Transaction Type 1 (profile S-7.3 and 7.4). Process data exchange, parameterization and the diagnosis are fieldbus-independent. Together with the different Bus Couplers, the KL6211 represents a universal AS-Interface/fieldbus gateway. Together with the BK3120, the PROFIBUS DP V1 services can be used for communication with the KL6211. Unlike the KL6201 AS-Interface master terminal, the KL6211 features power contacts. This enables direct connection to the AS-Interface supply via the KL9520 AS-Interface potential feed terminal or the KL9528 power supply terminal.

Product status:

KL6211: regular delivery
KS6211: product announcement | estimated market release on request

Product information

Technical dataKL6211
TechnologyAS-Interface
Number of channels1
Number of slaves31 for V 2.0, 62 for V 2.1
Specification versionAS-Interface V 2.0, V 2.1
Slave typesdigital and analog
Diagnosticspower failure, slave failure, parameterization fault
AS-Interface address
assignment
via configuration or automatic
Cycle timemax. 5 ms (31 devices)
Connection2 lines via spring force technology
Current consumption K-bustyp. 55 mA (K-bus), typ. 60 mA (AS-Interface)
Current consumption power contactstyp. 60 mA + load
Electrical isolation500 V (AS-Interface/K-bus)
Power contactsyes
Bit width in the process imageselectable: 12 bytes, 22 bytes or 38 bytes, of which 6 bytes parameter interface
Configurationvia fieldbus parameter interface, DP-V1 or Bus Coupler through KS2000
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL6211Bus Terminal, 1-channel communication interface, ASi, master
KS6211Bus Terminal, 1-channel communication interface, ASi, master, pluggable wiring
KL6211-0011Bus Terminal, 1-channel communication interface, ASi, master, preset to 38 bytes K-bus interface, supports up to 62 AS-Interface slaves (4 K-bus cycles)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use