Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL3361 | Bus Terminal, 1-channel analog input, voltage, ±20 mV, 15 bit, oscilloscope function 

Image similar, may contain optional accessories
KL3361 | Bus Terminal, 1-channel analog input, voltage, ±20 mV, 15 bit, oscilloscope function 

KL3361 | Bus Terminal, 1-channel analog input, voltage, ±20 mV, 15 bit, oscilloscope function 

No wire
Output
Error
Trigger
+24 V DC
24 V output
+UB
+UV
24 V trigger
0 V
-UB
-UV
The supply voltage Uv can be
drawn from the terminal or
can be supplied from an
external source. The terminal
supplies 5 V. The maximum
input voltage U is limited
to 10 V.
KL3361 | Bus Terminal, 1-channel analog input, voltage, ±20 mV, 15 bit, oscilloscope function 

KL3361 | Bus Terminal, 1-channel analog input, voltage, ±20 mV, 15 bit, oscilloscope function 

The KL3361 analog input terminal makes it possible to perform non-central preliminary processing of analog values. It is designed to measure a voltage in the mV range, such as occurs at a strain gauge full bridge. For operation of the full bridge, the KL3361 also has an internal 5 V supply. The input values are digitized with a 14 bit resolution and written into an internal memory. An efficient processor can pre-process the values. Limit values and maximum and minimum values can be determined or monitored. The KL3361 can also carry out envelope curve monitoring. A trigger starts the cyclical processes. The result or all the measured values are transported to the higher-level automation unit.

Product status:

regular delivery

Product information

Technical dataKL3361
Number of inputs1 analog, 1 trigger
Power supplyvia the K-bus
Signal voltageUIN: -16…+16 mV
Signal voltage UIN-20…+20 mV
Technologyhigh-speed data logger
Internal resistance> 1 MΩ (UB)
Supply voltage5 V DC, max. 20 mA
Conversion time< 100 µs, configurable (10 µs with fast sampling mode)
Sampling rate< 100 µs, configurable (10 µs with fast sampling mode)
Resolution14 bit + sign
Measurement error/uncertainty< ±1% (relative to full scale value)
Internal memory32 kbytes
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 120 mA with external SG power supply, typ. 140 mA with internal SG power supply from terminal (4 x 350 Ω)
Bit width in the process imageinput/output: 1 x 16 bit data (1 x 8 bit status, 1 x 8 bit control)
Special featureshigh-speed strain gauge analysis (for all fieldbuses)
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Pluggable wiringfor all KSxxxx Bus Terminals
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL3361Bus Terminal, 1-channel analog input, voltage, ±20 mV, 15 bit, oscilloscope function 
KS3361Bus Terminal, 1-channel analog input, voltage, ±20 mV, 15 bit, oscilloscope function , pluggable wiring

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use