Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL3122 | Bus Terminal, 2-channel analog input, current, 4…20 mA, 16 bit, differential

Image similar, may contain optional accessories
KL3122 | Bus Terminal, 2-channel analog input, current, 4…20 mA, 16 bit, differential

KL3122 | Bus Terminal, 2-channel analog input, current, 4…20 mA, 16 bit, differential

Run 1
Error 1
Run 2
Error 2
+Input 1
-Input 1
Ground
Shield
+Input 2
-Input 2
Ground
Shield
KL3122 | Bus Terminal, 2-channel analog input, current, 4…20 mA, 16 bit, differential

KL3122 | Bus Terminal, 2-channel analog input, current, 4…20 mA, 16 bit, differential

The KL3122 analog input terminal handles signals in the range from 4 to 20 mA. The current is digitized to a resolution of 16 bits (the default is 15 bits), and is transmitted, in an electrically isolated form, to the higher-level automation device. The input channels of the Bus Terminal have differential inputs and possess a common, internal ground potential. The KL3122 combines two channels in a housing. An open lead or overload condition are detected, and the terminal status is relayed to the controller via the K-bus. The run LEDs give an indication of the data exchange with the Bus Coupler. The error LEDs indicate an overload condition.

Product status:

regular delivery

Product information

Technical dataKL3122
Number of inputs2
Power supplyvia the K-bus
Signal current4…20 mA
Technologydifferential input
Internal resistancetyp. 50 Ω shunt, load: 60 Ω + diode voltage
Common-mode voltage UCMmax. 35 V
Conversion time140 ms, configurable to 2 ms
Filter50 Hz, configurable
Resolution15 bit, configurable to 16 bit
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Surge voltage resistance35 V DC
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 60 mA
Bit width in the process imageinput: 2 x 16 bit data (2 x 8 bit control/status optional)
Configurationno address or configuration setting
Weightapprox. 70 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Pluggable wiringfor all KSxxxx Bus Terminals
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL3122Bus Terminal, 2-channel analog input, current, 4…20 mA, 16 bit, differential
KS3122Bus Terminal, 2-channel analog input, current, 4…20 mA, 16 bit, differential, pluggable wiring
KL3122-0050Bus Terminal, 2-channel analog input, current, 4…20 mA, 16 bit, differential, Siemens S7 format

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use