Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL3062 | Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended

Image similar, may contain optional accessories
KL3062 | Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended

KL3062 | Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended

Run 1
Run 2
+Input 1
Ground
Shield
+Input 2
Ground
Shield
KL3062 | Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended

KL3062 | Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended

The KL3062 analog input terminal handles signals in the range from 0 to 10 V. The voltage is digitized to a resolution of 12 bits and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the Bus Terminal have a common ground potential, the reference ground. The run LEDs give an indication of the data exchange with the Bus Coupler.

Product status:

regular delivery

Product information

Technical dataKL3062
Number of inputs2
Power supplyvia the K-bus
Signal voltage0…10 V
Technologysingle-ended
Internal resistancetyp. > 200 kΩ
Common-mode voltage UCM
Conversion time~ 2 ms
Resolution12 bit
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 60 mA
Bit width in the process imageinput: 2 x 16 bit data (2 x 8 bit control/status optional)
Configurationno address or configuration setting
Weightapprox. 60 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Pluggable wiringfor all KSxxxx Bus Terminals
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL3062Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended
KS3062Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended, pluggable wiring
KL3062-0010Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended, Siemens S5 format
KL3062-0011Bus Terminal, 2-channel analog input, voltage, 0…20 V, 12 bit, single-ended
KL3062-0012Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended, conversion time typ. 0.5 ms
KL3062-0013Bus Terminal, 2-channel analog input, voltage, 0…30 V, 12 bit, single-ended
KL3062-0014Bus Terminal, 2-channel analog input, voltage, 0…50 V, 12 bit, single-ended
KL3062-0050Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended, Siemens S7 format

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use