The job of the KL3044 analog input terminal is to transmit analog measurement signals with electrical isolation to the automation device. The input electronics is independent of the supply voltage of the power contacts. The ground connection is the reference potential for the inputs. The error LEDs indicate an overload condition. The KL3044 combines four channels in one housing.
Product status:
regular delivery
Product information
Technical data | KL3044 |
---|---|
Number of inputs | 4 |
Signal current | 0…20 mA |
Technology | single-ended |
Internal resistance | 80 Ω + diode voltage 0.7 V |
Common-mode voltage UCM | – |
Conversion time | ~ 4 ms |
Resolution | 12 bit |
Measurement error/uncertainty | < ±0.3% (relative to full scale value) |
Surge voltage resistance | max. 35 V |
Electrical isolation | 500 V (K-bus/signal voltage) |
Current consumption power contacts | – (no power contacts) |
Current consumption K-bus | typ. 65 mA |
Bit width in the process image | input: 4 x 16 bit data (4 x 8 bit control/status optional) |
Configuration | no address or configuration setting |
Weight | approx. 70 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL, ATEX, IECEx, DNV GL |
Pluggable wiring | for all KSxxxx Bus Terminals |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | KL-12-8pin | KS-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
KL3044 | Bus Terminal, 4-channel analog input, current, 0…20 mA, 12 bit, single-ended |
KS3044 | Bus Terminal, 4-channel analog input, current, 0…20 mA, 12 bit, single-ended, pluggable wiring |
KL3044-0050 | Bus Terminal, 4-channel analog input, current, 0…20 mA, 12 bit, single-ended, Siemens S7 format |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use