
The KL3001 analog input terminal handles signals in the range from -10 to +10 V. The voltage is digitized to a resolution of 12 bits and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the Bus Terminal have differential inputs and possess a common, internal ground potential. The KL3001 is characterized by its fine granularity and electrical isolation. The light emitting diodes give an indication of the data exchange with the Bus Coupler.
Product status:
regular delivery
Product information
Technical data | KL3001 |
---|---|
Number of inputs | 1 |
Power supply | via the K-bus |
Signal voltage | -10…+10 V |
Technology | differential input |
Internal resistance | > 200 kΩ |
Common-mode voltage UCM | max. 35 V |
Conversion time | ~ 1 ms |
Resolution | 12 bit (for 0…10 V range: resolution 11 bit) |
Measurement error/uncertainty | < ±0.3% (relative to full scale value) |
Electrical isolation | 500 V (K-bus/signal voltage) |
Current consumption power contacts | – (no power contacts) |
Current consumption K-bus | typ. 65 mA |
Bit width in the process image | input: 1 x 16 bit data (1 x 8 bit control/status optional) |
Configuration | no address or configuration setting |
Weight | approx. 70 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL, ATEX, IECEx |
Pluggable wiring | for all KSxxxx Bus Terminals |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | KL-12-8pin | KS-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
KL3001 | Bus Terminal, 1-channel analog input, voltage, ±10 V, 12 bit, differential |
KS3001 | Bus Terminal, 1-channel analog input, voltage, ±10 V, 12 bit, differential, pluggable wiring |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use