Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL1418 | Bus Terminal, 8-channel digital input, 24 V DC, 0.2 ms

Image similar, may contain optional accessories
KL1418 | Bus Terminal, 8-channel digital input, 24 V DC, 0.2 ms

KL1418 | Bus Terminal, 8-channel digital input, 24 V DC, 0.2 ms

Signal 1
Signal 3
Signal 5
Signal 7
Signal 2
Signal 4
Signal 6
Signal 8
Power contact
+24 V DC
Power contact 0 V
Input 1
Input 3
Input 5
Input 7
Input 2
Input 4
Input 6
Input 8
KL1418 | Bus Terminal, 8-channel digital input, 24 V DC, 0.2 ms

KL1418 | Bus Terminal, 8-channel digital input, 24 V DC, 0.2 ms

The KL1418 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. Each Bus Terminal contains eight channels which indicate their signal state by means of light emitting diodes.

 

Special features:

  • input specification type 1/3
  • low delay due to 0.2 ms input filter

Product status:

regular delivery

Product information

Technical dataKL1418
Connection technology1-wire
SpecificationEN 61131-2, type 1/3
Number of inputs8
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V (EN 61131-2, type 1/3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input filtertyp. 0.2 ms
Input currenttyp. 3 mA (EN 61131-2, type 3)
Current consumption K-bustyp. 5 mA
Current consumption power contactstyp. 2 mA + load
Electrical isolation500 V (K-bus/field potential)
Bit width in the process image8 inputs
Configurationno address or configuration setting
Weightapprox. 55 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL1418Bus Terminal, 8-channel digital input, 24 V DC, 0.2 ms
KS1418Bus Terminal, 8-channel digital input, 24 V DC, 0.2 ms, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use