
The KL1412 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The Bus Terminal contains two channels that indicate its signal state by means of light emitting diodes.
Special features:
- input specification type 1/3
- low delay due to 0.2 ms input filter
Product status:
regular delivery
Product information
Technical data | KL1412 |
---|---|
Connection technology | 4-wire |
Specification | EN 61131-2, type 1/3 |
Number of inputs | 2 |
Nominal voltage | 24 V DC (-15%/+20%) |
“0” signal voltage | -3…+5 V (EN 61131-2, type 1/3) |
“1” signal voltage | 11…30 V (EN 61131-2, type 3) |
Input filter | typ. 0.2 ms |
Input current | typ. 3 mA (EN 61131-2, type 3) |
Current consumption K-bus | typ. 3 mA |
Current consumption power contacts | typ. 1 mA + load |
Electrical isolation | 500 V (K-bus/field potential) |
Bit width in the process image | 2 inputs |
Configuration | no address or configuration setting |
Weight | approx. 50 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Pluggable wiring | for all KSxxxx Bus Terminals |
Approvals/markings | CE, CCC, UL, ATEX, IECEx, DNV GL |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | KL-12-8pin | KS-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
KL1412 | Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms |
KS1412 | Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms, pluggable wiring |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use