Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

BK9055 | EtherNet/IP™ Bus Coupler

Image similar, may contain optional accessories
BK9055 | EtherNet/IP™ Bus Coupler

BK9055 | EtherNet/IP™ Bus Coupler

Power
K-bus
Bus Coupler
supply
Input for
power contacts
Power contacts
Ethernet RJ45
Address selector
Configuration interface
BK9055 | EtherNet/IP™ Bus Coupler

BK9055 | EtherNet/IP™ Bus Coupler

The Compact BK9055 Bus Coupler connects EtherNet/IP™ with the modular, extendable electronic terminal blocks. One unit consists of one Bus Coupler, any number from 1 to 64 terminals (255 with K-bus extension) and one end terminal.

The Bus Coupler recognizes the terminals to which it is connected, and performs the assignment of the inputs and outputs to the words of the process image automatically. The BK9055 Bus Coupler supports 10 Mbit/s and 100 Mbit/s Ethernet. Connection is through normal RJ45 connectors. The IP address is set on the DIP switch (offset to a freely selectable start address). In networks with DHCP (a service for the allocation of the logical IP address to the physical node address [MAC-ID]) the Bus Coupler obtains its IP address from the DHCP server.

EtherNet/IP™ is the Industrial Ethernet standard of ODVA (Open DeviceNet Vendor Association). EtherNet/IP™ is based on Ethernet TCP/IP and UDP/IP – IP stands for Industrial Protocol. Essentially, the CIP (Common Industrial Protocol) used in ControlNet® and DeviceNet® was ported to Ethernet TCP/IP and UDP/IP.

Product status:

regular delivery

Product information

Technical dataBK9055
Number of Bus Terminals64 (255 with K-bus extension)
Max. number of bytes fieldbus492 byte input and 492 byte output
Digital peripheral signals3,936 inputs/outputs
Analog peripheral signals122 inputs/outputs
Configuration possibilityvia KS2000
ProtocolEtherNet/IP™
Data transfer rates10/100 Mbit/s, automatic recognition of the transmission rate
Bus interface1 x RJ45
Data transfer medium4 x 2 twisted pair copper cable; category 3 (10 Mbit/s), category 5 (100 Mbit/s)
Power supply24 V DC (-15%/+20%)
Input current70 mA + (total K-bus current)/4, 500 mA max.
Starting current2.5 x continuous current
Recommended fuse≤ 10 A
Current supply K-bus1750 mA
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage/fieldbus)
Topologystar wiring
Distance between stations100 m between hub/switch and bus coupler
Weightapprox. 100 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
Housing dataBKxx50, BCxx50
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)44 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering informationDescription
BK9055EtherNet/IP™ Compact Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension)
BK9055-1000EtherNet/IP™ Compact Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension), default IP address: 192.168.1.xxx

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use