Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

BK9053 | PROFINET Compact Bus Coupler

Image similar, may contain optional accessories
BK9053 | PROFINET Compact Bus Coupler

BK9053 | PROFINET Compact Bus Coupler

Status display
fieldbus,
power
K-bus
Bus Coupler
supply
Input for
power contacts
Power contacts
Ethernet RJ45
Address selector
Configuration interface
BK9053 | PROFINET Compact Bus Coupler

BK9053 | PROFINET Compact Bus Coupler

PROFINET is the open Industrial Ethernet standard of the PNO (PROFIBUS Nutzerorganisation). Internationally established IT standards are used for communication. PROFINET RT describes the data exchange between controllers and field devices and can be used in standard Ethernet networks. Commercial switches are used for networking purposes. Linking to any PROFINET controller takes place via the GSDML basic device file.

The BK9053 Bus Coupler connects PROFINET with the modular, extendable electronic terminal blocks. One unit consists of one Bus Coupler, any number from 1 to 64 terminals (255 with K-bus extension) and one end terminal.

The Bus Couplers recognize the terminals to which they are connected, and perform the assignment of the inputs and outputs to the words of the process image automatically.

Product status:

regular delivery

Product information

Technical dataBK9053
Number of Bus Terminals64 (255 with K-bus extension)
Max. number of bytes fieldbus512 byte input and 512 byte output
Digital peripheral signals512 inputs/outputs
Analog peripheral signals256 inputs/outputs
Configuration possibilityvia KS2000
ProtocolPROFINET RT (Class B)
Data transfer rates10/100 Mbit/s, automatic recognition of the transmission rate
Bus interface1 x RJ45
Data transfer medium4 x 2 twisted pair copper cable; category 3 (10 Mbit/s), category 5 (100 Mbit/s)
Power supply24 V DC (-15%/+20%)
Input current70 mA + (total K-bus current)/4, 500 mA max.
Starting current2.5 x continuous current
Recommended fuse≤ 10 A
Current supply K-bus1750 mA
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage/fieldbus)
Topologystar wiring
Distance between stations100 m between hub/switch and bus coupler or between bus coupler and bus coupler
Weightapprox. 100 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
Housing dataBKxx50, BCxx50
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)44 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use