Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2002-6400-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2002-6400-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2002-6400-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2002-6400-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2002-6400-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

M12, socket, angled, female, 4-pin, A-coded, LED – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage250 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire
Technical dataCable by meter
Cross-section4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Min. bending radius, moved6 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles10 million at max. 20 m travel distance, 2 million at max. 100 m travel distance
Jacket colorblack

For further technical details, please refer to the data sheet.

A135.00 mm
A226.80 mm
Ordering informationLength
ZK2002-6400-00101.00 m
ZK2002-6400-00303.00 m
ZK2002-6400-00505.00 m
ZK2002-6400-010010.00 m
ZK2002-6400-015015.00 m
ZK2002-6400-020020.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use