M8, plug, straight, male, 3-pin – M8, socket, straight, female, 3-pin, LED
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 3-pin |
Coding | A‑coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 3-pin |
Coding | A‑coded |
Wire termination | crimp connection |
Body color | transparent |
Technical data | Meterware |
---|---|
Cross-section | 3 x 0.25 mm² (AWG24) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 4.4 mm ± 0.15 mm (0.173" ± 0.0059") |
Jacket color | black |
A1 | 39.60 mm |
B1 | 33.60 mm |
Ordering information | Length |
---|---|
ZK2002-2122-0010 | 1.00 m |
ZK2002-2122-0030 | 3.00 m |
ZK2002-2122-0050 | 5.00 m |
ZK2002-2122-0100 | 10.00 m |
ZK2002-2122-0150 | 15.00 m |
ZK2002-2122-0200 | 20.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use