M12, plug, straight, male, 12-pin, A‑coded – M12, socket, angled, female, 12-pin, A‑coded
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 12-pin |
Coding | A‑coded |
Body color | gray |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 12-pin |
Coding | A‑coded |
Body color | gray |
Technical data | Meterware |
---|---|
Cross-section | 12 x 0.14 mm² (AWG26) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.1 mm ± 0.2mm (0.240" ± 0.0079") |
Jacket color | black |
A1 | 49.00 mm |
A2 | Ø14.50 mm |
Ordering information | Length |
---|---|
ZK2000-A1A4-0050 | 5.00 m |
ZK2000-A1A4-0075 | 7.50 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use