Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 8-pin |
Coding | A‑coded |
Body color | metal |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 8-wire |
Technical data | Meterware |
---|---|
Cross-section (signal) | 8 x 0.25 mm² (AWG24) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.6 mm ± 0.2mm (0.259" ± 0.0079") |
Jacket color | black gray (similar to RAL 7021) |
![](https://multimedia.beckhoff.com/media/zk2000-8100__web_dimensions.gif)
A1 | 49.00 mm |
A2 | Ø14.50 mm |
Ordering information | Length |
---|---|
ZK2000-8100-0002 | 0.20 m |
ZK2000-8100-0003 | 0.30 m |
ZK2000-8100-0004 | 0.40 m |
ZK2000-8100-0005 | 0.50 m |
ZK2000-8100-0010 | 1.00 m |
ZK2000-8100-0020 | 2.00 m |
ZK2000-8100-0030 | 3.00 m |
ZK2000-8100-0050 | 5.00 m |
ZK2000-8100-0100 | 10.00 m |
ZK2000-8100-0200 | 20.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use