DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2000-7171-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-7171-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-7171-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-7171-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-7171-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

M12, plug, straight, male, 5-pin, shielded, A-coded – M12, plug, straight, male, 5-pin, shielded, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage60 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage60 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section (power)4 x 0.34 mm² (AWG22) and shield
Cross-section (signal)4 x 0.34 mm² (AWG22) and shield
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.2 mm (0.213" ±0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles2 million
Jacket colorblack

For further technical details, please refer to the data sheet.

A149.0 mm
A2Ø 14.5 mm
B149.0 mm
B2Ø 14.5 mm
Ordering informationLength
ZK2000-7171-00020.20 m
ZK2000-7171-00060.60 m
ZK2000-7171-00101.00 m
ZK2000-7171-00202.00 m
ZK2000-7171-00303.00 m
ZK2000-7171-00505.00 m
ZK2000-7171-010010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use