DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2000-7122-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

ZK2000-7122-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

ZK2000-7122-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

ZK2000-7122-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

ZK2000-7122-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

M12, plug, straight, male, 5-pin, shielded, A-coded – M8, socket, straight, female, 3-pin, shielded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)3-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section (power)4 x 0.34 mm² (AWG 22) and shield
Cross-section (signal)4 x 0.34 mm² (AWG22) and shield
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.2 mm (0.213" ±0.0079")
Jacket colorblack
A149.00 mm
A220.00 mm
B133.60 mm
B2Ø 10.1 mm
Ordering informationLength
ZK2000-7122-00050.50 m
ZK2000-7122-00101.00 m
ZK2000-7122-00202.00 m
ZK2000-7122-00303.00 m
ZK2000-7122-00363.60 m
ZK2000-7122-00393.90 m
ZK2000-7122-00505.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use