Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2000-7100-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-7100-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-7100-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-7100-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-7100-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

M12, plug, straight, male, 5-pin, shielded, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage60 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire + strand and shielding
Technical dataCable by meter
Cross-section (power)4 x 0.34 mm² (AWG22) and shield
Cross-section (signal)4 x 0.34 mm² (AWG22) and shield
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.2 mm (0.213" ±0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles2 million
Jacket colorblack

For further technical details, please refer to the data sheet.

A149.0 mm
A2Ø 14.5 mm
Ordering informationLength
ZK2000-7100-00030.30 m
ZK2000-7100-00202.00 m
ZK2000-7100-00303.00 m
ZK2000-7100-00404.00 m
ZK2000-7100-00505.00 m
ZK2000-7100-00707.00 m
ZK2000-7100-00808.00 m
ZK2000-7100-010010.00 m
ZK2000-7100-030030.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use