DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2000-6100-7xxx | Sensor cable, PP, 4 x 0.25 mm², fixed installation, food & beverage

ZK2000-6100-7xxx | Sensor cable, PP, 4 x 0.25 mm², fixed installation, food & beverage

ZK2000-6100-7xxx | Sensor cable, PP, 4 x 0.25 mm², fixed installation, food & beverage

ZK2000-6100-7xxx | Sensor cable, PP, 4 x 0.25 mm², fixed installation, food & beverage

ZK2000-6100-7xxx | Sensor cable, PP, 4 x 0.25 mm², fixed installation, food & beverage

M12, plug, straight, male, 4-pin, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire
Technical dataMeterware
Cross-section (power)4 x 0.34 mm² (AWG 22)
UseFood and Beverage
Material jacketPP (polypropylene)
Jacket colororange
A149.00 mm
Ordering informationLength
ZK2000-6100-70505.00 m
ZK2000-6100-710010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use